Active
RoHS Compliant
Lead-free

1EDI3030AS

The EiceDRIVER™ 1EDI3030AS is an automotive qualified single-channel high-voltage gate driver optimized for SiC MOSFET.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1EDI3030AS
1EDI3030AS
ea.

Product details

  • Channels
    1
  • Configuration
    High-side, High-side
  • Family
    EiceDRIVER™ isolated gate driver ICs for EV
  • Input Vcc range
    3 V to 5.5 V
  • Isolation Type
    Galvanic isolation - Reinforced
  • Output Current (Source)
    20 A
  • Output Current (Sink)
    20 A
  • Package
    PG-DSO-20
  • Qualification
    Automotive
  • Turn Off Propagation Delay
    60 ns
  • Turn On Propagation Delay
    60 ns
  • Voltage Class
    1200 V
OPN
1EDI3030ASXUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The EEiceDRIVER™ 1EDI3030AS uses Infineon's Coreless Transformer Technology for bi-directional signal transfer across galvanic isolation. Safety features and ISO 26262-compliance enable ASIL D classification. Safety documents aid FMEDA analysis. Compact design and feature integration save space and cost. Pin-compatible variants facilitate switching between SiC MOSFET and IGBT for different application needs.

Features

  • Single-chan. isolated SiC MOSFET driver
  • For SiC MOSFET up to 1200 V
  • High CMTI up to 150 V/ns
  • 8 kV basic insulation
  • 6.8 kV reinforced insulatio
  • Basic and reinforced insulation
  • Propagation delay 60 ns typical
  • Supporting unipolar switching
  • Supporting temperature measurements
  • Supporting ASIL B(D)
  • Advanced driver diagnosis

Benefits

  • Easy to use pre-configs, no programming
  • Pin compat = easy switch bn variants
  • ASIL D by safety feat & ISO26262 compl
  • Reduced BoM & PCB space, compact design

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }